??
CAD model selection
K0712.1006
HELP_VARIABLE
Company
KIPP
Description
K0712 - Ball seats for ball joints DIN 71805
Bill of material
K0712.1006
BESTKIPP
Order No.
K0712.1006
FORM
Form
A
AUSF
version
with snap ring
D1
diameter
10 mm
D2
thread
M 6 mm
D3
diameter
10 mm
A
Length
25 mm
E
Length
11.5 mm
GEW
Approx. weight
0.0153 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245181193
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions